??
CAD model selection
Pneuko M210 80 12.1 21.5 17.5 527767
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Pneuko M210 - Merkel® Complete piston
Bill of material
Pneuko M210 80 12.1 21.5 17.5 527767
ARTIKELNR
Item no.
527767
WS
Material
75 FKM 181327
DN
80.0 mm
DN1
dN
12.1 mm
NUT
Groove
D1
29.0 mm
D2
34.4 mm
H
21.5 mm
H1
17.50 mm
H2
8.50 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.