??
CAD model selection
Pneuko M210 100 17.1 25.5 20 527866
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Pneuko M210 - Merkel® Complete piston
Bill of material
Pneuko M210 100 17.1 25.5 20 527866
ARTIKELNR
Item no.
527866
WS
Material
75 FKM 181327
DN
100.0 mm
DN1
dN
17.1 mm
NUT
Groove
D1
39.6 mm
D2
46.8 mm
H
25.5 mm
H1
20.00 mm
H2
8.85 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.