??
CAD model selection
528117 KBK 140 135 25
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
KBK - Merkel® Guide ring
Bill of material
528117 KBK 140 135 25
ARTIKELNR
Item no.
528117
D
140.0 mm
DF
135.0 mm
NUT
Groove
D1
138.4 mm
L
25.0 mm
H
24.5 mm
P
Profile
2.5 mm
WS
Material
HGW HG517
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.