??
CAD model selection
528762 Syprim SM 110 125.1 5.9
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SM - Merkel® U-Ring
Bill of material
528762 Syprim SM 110 125.1 5.9
ARTIKELNR
Item no.
528762
WS
Material
95 AU V142
DD
Dimensions d
110.0 mm
D
Dimensions
125.1 mm
NUT
Groove
H
Dimensions
5.9 mm
L
Dimensions
6.3 mm
P
Profile
7.55 mm
C
6.0 mm
R1
1.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.