??
CAD model selection
528995 SBK 140 148 40
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SBK - Merkel® Guide ring
Bill of material
528995 SBK 140 148 40
ARTIKELNR
Item no.
528995
WS
Material
HGW HG517
DD
d
140.0 mm
DF
148.0 mm
NUT
Groove
D1
142.5 mm
L
40.0 mm
H
39.5 mm
P
Profile
4.00 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.