??
CAD model selection
529428 PU 11 150 165 12
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 11 - Merkel® Double wiper
Bill of material
529428 PU 11 150 165 12
ARTIKELNR
Item no.
529428
DD
d
150.0 mm
D
165.0 mm
NUT
Groove
L
8.5 mm
L1
min.
10.5 mm
H
12.0 mm
D1
154.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.