??
CAD model selection
529744 L43 55 39 18.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 43 - Merkel® Compact seal
Bill of material
529744 L43 55 39 18.4
ARTIKELNR
Item no.
529744
D
55.0 mm
DD
d
39.0 mm
NUT
Groove
L
18.4 mm
L1
6.35 mm
D2
53.65 mm
D3
50.37 mm
H
18.4 mm
P
Profile
8.0 mm
C
4 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.