??
CAD model selection
529745 L43 65 50 18.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 43 - Merkel® Compact seal
Bill of material
529745 L43 65 50 18.4
ARTIKELNR
Item no.
529745
D
65.0 mm
DD
d
50.0 mm
NUT
Groove
L
18.4 mm
L1
6.35 mm
D2
63.64 mm
D3
60.41 mm
H
18.4 mm
P
Profile
7.5 mm
C
4 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.