??
CAD model selection
529747 L43 95 75 22.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
L 43 - Merkel® Compact seal
Bill of material
529747 L43 95 75 22.4
ARTIKELNR
Item no.
529747
D
95.0 mm
DD
d
75.0 mm
NUT
Groove
L
22.4 mm
L1
6.35 mm
D2
93.31 mm
D3
89.15 mm
H
22.4 mm
P
Profile
10.0 mm
C
5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.