??
CAD model selection
529839 PU82 275 286.6 10.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
529839 PU82 275 286.6 10.7
ARTIKELNR
Item no.
529839
DD
d
275.0 mm
D
286.6 mm
NUT
Groove
S
5.80 mm
H
10.7 mm
L
12.3 mm
C
5.0 mm
ORING
O-Ring
mm
WS
Material
94 AU 925
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.