??
CAD model selection
BA 300 340 16 530862
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BA - Simmerring®
Bill of material
BA 300 340 16 530862
ARTIKELNR
Item no.
530862
D1
Shaft
300.0 mm
D2
Cage
340.0 mm
B
Width
16.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
75 FKM 585
AUS
outside surface
flat
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.