??
CAD model selection
531984 Rotomatic M15 190 201 0.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
M 15 - Merkel® Rotomatic
Bill of material
531984 Rotomatic M15 190 201 0.8
ARTIKELNR
Item no.
531984
DD
d
190.0 mm
D
201.0 mm
NUT
Groove
R1
0.8 mm
L
4.2 mm
C
4.0 mm
P
Profile
5.50 mm
WS
Material
GM201/FKM
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.