??
CAD model selection
532202 PU 83 94.4 100 5.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 83 - Merkel® Cover Seal
Bill of material
532202 PU 83 94.4 100 5.2
ARTIKELNR
Item no.
532202
DD
d
94.4 mm
D
100.0 mm
NUT
Groove
S
2.8 mm
H
5.2 mm
L
6.2 mm
C
3.5 mm
ORING
O-Ring
3.53 mm
WS
Material
95 AU V142
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.