??
CAD model selection
532876 OMS-S PR 140 160 9.4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-S PR - Merkel® Omegat
Bill of material
532876 OMS-S PR 140 160 9.4
ARTIKELNR
Item no.
532876
WS
Material
PTFE B602
DD
Dimensions d
140.0 mm
D
Dimensions
160.0 mm
NUT
Groove
H
Dimensions
9.4 mm
L
Dimensions
10.0 mm
P
Profile
10.0 mm
C
7.5 mm
R1
0.4 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.