??
CAD model selection
533361 OMS-S PR 240 265 11.7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
OMS-S PR - Merkel® Omegat
Bill of material
533361 OMS-S PR 240 265 11.7
ARTIKELNR
Item no.
533361
WS
Material
PTFE GM201
DD
Dimensions d
240.0 mm
D
Dimensions
265.0 mm
NUT
Groove
H
Dimensions
11.7 mm
L
Dimensions
12.5 mm
P
Profile
12.5 mm
C
10.0 mm
R1
0.4 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.