??
CAD model selection
533505 A/geschlossen 190 220 60.5
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
ESV - Merkel® Chevron Seal Set
Bill of material
533505 A/geschlossen 190 220 60.5
ARTIKELNR
Item no.
533505
WS
Material
BI-F B4K674
DD
d
190.0 mm
D
220.0 mm
NUT
Groove
L
60.5 mm
C
7.5 mm
TYP
Type
A/close
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.