??
CAD model selection
V6-1109 5417
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-1109 5417
ARTIKELNR
Item no.
5417
AF
No. of convolutions
3
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
11.4 mm
LMAX
Length max.
12.0 mm
LMIN
Length mix.
4.0 mm
MS
Material thickness
0.30 mm
D1
Connection diameter
3.0 mm
D2
Connection diameter
4.5 mm
DD1
min. inner diameter
4.2 mm
DD2
max. outer diameter
7.5 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.