??
CAD model selection
V6-661 60028128
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-661 60028128
ARTIKELNR
Item no.
60028128
AF
No. of convolutions
3
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
80.0 mm
LMAX
Length max.
70.0 mm
LMIN
Length mix.
35.0 mm
MS
Material thickness
3.00 mm
D1
Connection diameter
180.0 mm
D2
Connection diameter
180.0 mm
DD1
min. inner diameter
190.0 mm
DD2
max. outer diameter
210.0 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.