??
CAD model selection
V6-1444 60040372
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-1444 60040372
ARTIKELNR
Item no.
60040372
AF
No. of convolutions
22
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
395.0 mm
LMAX
Length max.
630.0 mm
LMIN
Length mix.
132.0 mm
MS
Material thickness
1.30 mm
D1
Connection diameter
125.0 mm
D2
Connection diameter
156.0 mm
DD1
min. inner diameter
125.0 mm
DD2
max. outer diameter
190.0 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.