??
CAD model selection
BA 15 28 9 6753
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BA - Simmerring®
Bill of material
BA 15 28 9 6753
ARTIKELNR
Item no.
6753
D1
Shaft
15.0 mm
D2
Cage
28.0 mm
B
Width
9.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.