??
CAD model selection
V6-782 7509
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-782 7509
ARTIKELNR
Item no.
7509
AF
No. of convolutions
3
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
130.0 mm
LMAX
Length max.
150.0 mm
LMIN
Length mix.
25.0 mm
MS
Material thickness
1.50 mm
D1
Connection diameter
178.0 mm
D2
Connection diameter
250.0 mm
DD1
min. inner diameter
178.0 mm
DD2
max. outer diameter
257.0 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.