??
CAD model selection
81789 NI300 18 26 8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 300 - Merkel® U-Ring
Bill of material
81789 NI300 18 26 8
ARTIKELNR
Item no.
81789
DD
d
18.0 mm
D
26.0 mm
NUT
Groove
H
8.0 mm
L
9.0 mm
P
Profile
4.0 mm
C
4.0 mm
E
Groove
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.