??
CAD model selection
BA 42 62 10 8363
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BA - Simmerring®
Bill of material
BA 42 62 10 8363
ARTIKELNR
Item no.
8363
D1
Shaft
42.0 mm
D2
Cage
62.0 mm
B
Width
10.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.