??
CAD model selection
84556 NI 150 125 145 14
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NI 150 - Merkel® U-Ring
Bill of material
84556 NI 150 125 145 14
ARTIKELNR
Item no.
84556
ER
Groove
ISO
DD
Dimension d
125.0 mm
D
Dimension
145.0 mm
NUT
Groove
H
Dimension
14.0 mm
L
Dimension
15.0 mm
P
Profile
10.0 mm
C
6.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.