??
CAD model selection
V6-318 87072
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-318 87072
ARTIKELNR
Item no.
87072
AF
No. of convolutions
4
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
150.0 mm
LMAX
Length max.
160.0 mm
LMIN
Length mix.
40.0 mm
MS
Material thickness
2.00 mm
D1
Connection diameter
208.0 mm
D2
Connection diameter
208.0 mm
DD1
min. inner diameter
208.0 mm
DD2
max. outer diameter
250.0 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.