??
CAD model selection
94193 EKF 95 91 15
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EKF - Merkel® Guide ring
Bill of material
94193 EKF 95 91 15
ARTIKELNR
Item no.
94193
D
95.0 mm
DF
dF
91.0 mm
NUT
Groove
L
15.2 mm
H
15.0 mm
DF1
dF1
94.4 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.