??
CAD model selection
SPR 18 2 PTFE 00/F52800 94972
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SPR - Back-Up Ring
Bill of material
SPR 18 2 PTFE 00/F52800 94972
ARTIKELNR
Item no.
94972
WS
Material
PTFE 00/F52800
D1
18.0 mm
D2
2.0 mm
D3
23.0 mm
D5
18.0 mm
NUT
Groove
B
1.0 mm
T
2.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.