??
CAD model selection
SPR 34 3 PTFE 00/F52800 94978
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SPR - Back-Up Ring
Bill of material
SPR 34 3 PTFE 00/F52800 94978
ARTIKELNR
Item no.
94978
WS
Material
PTFE 00/F52800
D1
34.0 mm
D2
3.0 mm
D3
40.0 mm
D5
34.0 mm
NUT
Groove
B
1.0 mm
T
2.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.