??
CAD model selection
SPR 189 5 PTFE 00/F52800 94996
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SPR - Back-Up Ring
Bill of material
SPR 189 5 PTFE 00/F52800 94996
ARTIKELNR
Item no.
94996
WS
Material
PTFE 00/F52800
D1
189.0 mm
D2
5.0 mm
D3
200.0 mm
D5
190.0 mm
NUT
Groove
B
3.0 mm
T
5.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.