??
CAD model selection
95594 EKF 220 216 30
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
EKF - Merkel® Guide ring
Bill of material
95594 EKF 220 216 30
ARTIKELNR
Item no.
95594
D
220.0 mm
DF
dF
216.0 mm
NUT
Groove
L
30.5 mm
H
30.0 mm
DF1
dF1
219.4 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.