??
CAD model selection
96303 TFMI 38 45.2 3.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TFMI - Merkel® Compact seal
Bill of material
96303 TFMI 38 45.2 3.8
ARTIKELNR
Item no.
96303
DD
Dimension d
38.0 mm
D
Dimension
45.2 mm
NUT
Groove
L
Dimension
4.0 mm
H
Dimension
3.8 mm
C
3.5 mm
R1
0.5 mm
P
Profile
3.6 mm
WS
Material
PTFE 177023/60
Download CAD models
Previews - 3D