??
CAD model selection
96706 TFMI 36 43.2 3.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TFMI - Merkel® Compact seal
Bill of material
96706 TFMI 36 43.2 3.8
ARTIKELNR
Item no.
96706
DD
Dimension d
36.0 mm
D
Dimension
43.2 mm
NUT
Groove
L
Dimension
4.0 mm
H
Dimension
3.8 mm
C
3.5 mm
R1
0.5 mm
P
Profile
3.6 mm
WS
Material
PTFE 177023/60
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.