??
CAD model selection
97013 TFMI 10 16.2 3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TFMI - Merkel® Compact seal
Bill of material
97013 TFMI 10 16.2 3
ARTIKELNR
Item no.
97013
DD
Dimension d
10.0 mm
D
Dimension
16.2 mm
NUT
Groove
L
Dimension
3.2 mm
H
Dimension
3.0 mm
C
2.5 mm
R1
0.4 mm
P
Profile
3.1 mm
WS
Material
PTFE 177023/60
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.