??
CAD model selection
97025 TFMA 65 52.8 7.3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TFMA - Merkel® Compact seal
Bill of material
97025 TFMA 65 52.8 7.3
ARTIKELNR
Item no.
97025
D
Dimension
65.0 mm
DD
Dimension d
52.8 mm
NUT
Groove
H
Dimension
7.3 mm
L
Dimension
7.5 mm
P
Profile
6.10 mm
C
7.5 mm
R1
0.8 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.