??
CAD model selection
SPR 89 5 PTFE 00/F52800 97671
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
SPR - Back-Up Ring
Bill of material
SPR 89 5 PTFE 00/F52800 97671
ARTIKELNR
Item no.
97671
WS
Material
PTFE 00/F52800
D1
89.0 mm
D2
5.0 mm
D3
100.0 mm
D5
90.0 mm
NUT
Groove
B
2.0 mm
T
5.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.