??
CAD model selection
9801 TDUOH 175 20 40
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TDUOH - Merkel® Complete piston
Bill of material
9801 TDUOH 175 20 40
ARTIKELNR
Item no.
9801
DD
Dimensions d
20.0 mm
D
Dimensions
175.0 mm
NUT
Groove
H
Dimensions
40.0 mm
H1
Dimensions
2.5 mm
H2
Dimensions
7.0 mm
C
7.0 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.