??
CAD model selection
9835 H6-6
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
H OF - Merkel® Hat seal without spring
Bill of material
9835 H6-6
ARTIKELNR
Item no.
9835
DD
d
6.0 mm
NUT
Groove
D
15.0 mm
H
4.5 mm
H1
1.5 mm
C
3.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.