??
CAD model selection
98534 TFMA 28 20.8 3.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TFMA - Merkel® Compact seal
Bill of material
98534 TFMA 28 20.8 3.8
ARTIKELNR
Item no.
98534
D
Dimension
28.0 mm
DD
Dimension d
20.8 mm
NUT
Groove
H
Dimension
3.8 mm
L
Dimension
4.0 mm
P
Profile
3.60 mm
C
3.5 mm
R1
0.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.