??
CAD model selection
98536 TFMA 42 34.8 3.8
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TFMA - Merkel® Compact seal
Bill of material
98536 TFMA 42 34.8 3.8
ARTIKELNR
Item no.
98536
D
Dimension
42.0 mm
DD
Dimension d
34.8 mm
NUT
Groove
H
Dimension
3.8 mm
L
Dimension
4.0 mm
P
Profile
3.60 mm
C
3.5 mm
R1
0.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.