??
CAD model selection
98699 TFMA 16 9.9 3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TFMA - Merkel® Compact seal
Bill of material
98699 TFMA 16 9.9 3
ARTIKELNR
Item no.
98699
D
Dimension
16.0 mm
DD
Dimension d
9.9 mm
NUT
Groove
H
Dimension
3.0 mm
L
Dimension
3.2 mm
P
Profile
3.05 mm
C
3.0 mm
R1
0.4 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.