??
CAD model selection
98772 TFMI 65 77.2 7.3
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TFMI - Merkel® Compact seal
Bill of material
98772 TFMI 65 77.2 7.3
ARTIKELNR
Item no.
98772
DD
Dimension d
65.0 mm
D
Dimension
77.2 mm
NUT
Groove
L
Dimension
7.5 mm
H
Dimension
7.3 mm
C
7.5 mm
R1
0.8 mm
P
Profile
6.1 mm
WS
Material
PTFE 177023/60
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.