??
CAD model selection
9934 H12-7
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
H MF - Merkel® Hat seal with spring
Bill of material
9934 H12-7
ARTIKELNR
Item no.
9934
DD
Dimension d
12.0 mm
D
Dimension
28.0 mm
NUT
Groove
H
Dimension
8.0 mm
H1
Dimension
2.0 mm
C
3.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.