??
CAD model selection
9937 H12-10
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
H OF - Merkel® Hat seal without spring
Bill of material
9937 H12-10
ARTIKELNR
Item no.
9937
DD
d
12.0 mm
NUT
Groove
D
22.0 mm
H
5.0 mm
H1
1.6 mm
C
3.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.