??
CAD model selection
9975 H15-4
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
H OF - Merkel® Hat seal without spring
Bill of material
9975 H15-4
ARTIKELNR
Item no.
9975
DD
d
15.0 mm
NUT
Groove
D
26.0 mm
H
8.0 mm
H1
2.0 mm
C
3.0 mm
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.