??
Selección de modelo CAD
10618 Simko 320 X2 40 32 15.5 3.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Simko 320 - Merkel® Compact seal
Bill of material
10618 Simko 320 X2 40 32 15.5 3.2
ARTIKELNR
Item no.
10618
D
40.0 mm
DD
d
32.0 mm
NUT
Groove
L
15.5 mm
L1
3.2 mm
L2
3.1 mm
D1
d1
29.0 mm
D2
d2
39.4 mm
D3
d3
36.0 mm
C
4.0 mm
WS
Material
80 NBR M00878
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.