??
Selección de modelo CAD
10651 Simko 320 X2 63 51 20.5 4.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Simko 320 - Merkel® Compact seal
Bill of material
10651 Simko 320 X2 63 51 20.5 4.2
ARTIKELNR
Item no.
10651
D
63.0 mm
DD
d
51.0 mm
NUT
Groove
L
20.5 mm
L1
4.2 mm
L2
0.0 mm
D1
d1
0.0 mm
D2
d2
62.4 mm
D3
d3
59.0 mm
C
4.0 mm
WS
Material
80 NBR M00878
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.