??
Selección de modelo CAD
10751 Simko 320 X2 150 133 26.5 7.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Simko 320 - Merkel® Compact seal
Bill of material
10751 Simko 320 X2 150 133 26.5 7.2
ARTIKELNR
Item no.
10751
D
150.0 mm
DD
d
133.0 mm
NUT
Groove
L
26.5 mm
L1
7.2 mm
L2
0.0 mm
D1
d1
0.0 mm
D2
d2
149.4 mm
D3
d3
146.0 mm
C
6.0 mm
WS
Material
80 NBR M00878
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.