??
Selección de modelo CAD
TDUOP 32 8 15 112176
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TDUOP - Merkel® Complete piston
Bill of material
TDUOP 32 8 15 112176
ARTIKELNR
Item no.
112176
DN
32.0 mm
DN1
8.0 mm
NUT
Groove
D1
20.0 mm
D2
27.8 mm
H1
15.0 mm
H2
6.2 mm
H3
3.8 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.