??
Selección de modelo CAD
TDUOP 40 10 18 112177
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TDUOP - Merkel® Complete piston
Bill of material
TDUOP 40 10 18 112177
ARTIKELNR
Item no.
112177
DN
40.0 mm
DN1
10.0 mm
NUT
Groove
D1
25.0 mm
D2
35.0 mm
H1
18.0 mm
H2
7.4 mm
H3
4.8 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.