??
Selección de modelo CAD
TDUOP 63 12 22 112179
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
TDUOP - Merkel® Complete piston
Bill of material
TDUOP 63 12 22 112179
ARTIKELNR
Item no.
112179
DN
63.0 mm
DN1
12.0 mm
NUT
Groove
D1
43.0 mm
D2
57.4 mm
H1
22.0 mm
H2
9.0 mm
H3
5.8 mm
Descarga de modelos CAD
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.